Schneider-Electric
 
VW3L3D03R30 picture- web-product-data-sheet
VW3L3D03R30
pre-wired connector with other cable end open for stepper motor drive - 3 m
Schneider Electric
Characteristics
Main
Product or component type Pre-wired connector with other cable end open
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination For stepper motor drive
Cable length 3 m
Complementary
Range compatibility Lexium SD2
Product compatibility SD215DU50C
SD215DU20C
Electrical connection 1 connector industrial M23, 12 pins for supply voltage, multifunction and communication interface
Cable end open locking mating, 19 pins
1 connector wire crimp
Net weight 0.321 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 321.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.133 kg
Contractual warranty
Warranty 18 months