Schneider-Electric
VW3L3D04R30 picture- web-product-data-sheet
VW3L3D04R30
pre-wired development cable for Lexium integrated drive - 3 m
Schneider Electric
TODAY
NOV 22, 2024
 
 
 
End of Commercialization
MAR 31, 2023
End of Standard Services
JUL 31, 2024
Main
Product or component type Pre-wired development cable
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination For Lexium integrated drive
Cable length 3 m
Complementary
Range compatibility Lexium ILP
Lexium ILT
Product compatibility ILP2R361MN1A
ILT2V361MN0A
Electrical connection 1 connector industrial M23, 12 pins for supply voltage, multifunction and communication interface
Cable end open locking mating, 19 pins
1 connector wire crimp
Net weight 0.335 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 21.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 335.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.413 kg
Contractual warranty
Warranty 18 months