Schneider-Electric
 
VW3L3P01R40 picture- web-product-data-sheet
VW3L3P01R40
pre-wired power cable for Lexium integrated drive - 4 m
Schneider Electric
Characteristics
Main
Product or component type Pre-wired power cable
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination For Lexium integrated drive
Cable length 4 m
Complementary
Range compatibility Lexium ILP
Lexium ILT
Product compatibility ILT5V85.MC0A
LT5A85.MC1A
ILP5R85.MC1A
Electrical connection 1 connector industrial EURO AC, 3 pins for AC supply voltage
Cable end open
Net weight 0.384 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 22 cm
Package 1 Length 24 cm
Package 1 Weight 382 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 8.5 cm
Package 2 Width 31 cm
Package 2 Length 33 cm
Package 2 Weight 624 g
Unit Type of Package 3 S02
Number of Units in Package 3 4
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.85 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months