Schneider-Electric
 
VW3L3P02R30 picture- web-product-data-sheet
VW3L3P02R30
pre-wired connector with other cable end open for drive - 3 m
Schneider Electric
Characteristics
Main
Product or component type Pre-wired connector with other cable end open
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination For stepper motor drive
For Lexium integrated drive
Cable length 3 m
Complementary
Range compatibility Lexium ILP
Lexium ILT
Lexium SD2
Product compatibility SD218PU20C
SD218AU20C
ILT2A361MN1A
Communication interface RS485
CANopen
Electrical connection 1 connector wire crimp, 16 pins for supply voltage and multifunction interface
Cable end open
Net weight 0.628 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 31.0 cm
Package 1 Length 33.0 cm
Package 1 Weight 628.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Carbon footprint (kg CO2 eq, Total Life cycle) 97
Contractual warranty
Warranty 18 months