Schneider-Electric
 
VW3L40300 picture- web-product-data-sheet
VW3L40300
insert - 3 female M8, 3 pins - for 3 I/O signals
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Insert for communication interface
Accessory / separate part type Connection accessories
Accessory / separate part category Connection accessories
Accessory / separate part destination For drives
Complementary
Electrical connection 3 female connectors M8 3 pins for for connection of 3 I/O signals
Kit composition 1 insert with connectors
1 sealing insert
Input/output type 3 I/O signals
Net weight 0.038 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 6.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 37.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.616 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months