Schneider-Electric
 
VW3L50010 picture- web-product-data-sheet
VW3L50010
connector 1 safe torque off output - 1 connector M8 4 pins
Schneider Electric
Characteristics
Main
Product or component type Connector 1 safe torque off output
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Connector for safe torque off safety function signals
Complementary
Range compatibility Lexium ILA
Lexium ILS
Lexium 32i
Lexium ILE
Kit composition 1 connector M8 4 pins
Product weight 0.018 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 3.5 cm
Package 1 Length 11.0 cm
Package 1 Weight 16.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 342.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months