Schneider-Electric
VW3L5C02N05 picture- web-product-data-sheet
VW3L5C02N05
connector for assembly of cables - 1 female connector 10 pins wire crimp
Schneider Electric
TODAY
NOV 22, 2024
End of Commercialization
JUN 30, 2023
Main
Product or component type Connector for assembly of cables
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination For stepper motor drive
For Lexium integrated drive
Sale per indivisible quantity 5
Complementary
Range compatibility Lexium integrated drive ILP
Lexium SD2
Lexium integrated drive ILT
Product compatibility ILP2R42.MB1A
ILP2R57.MB1A
ILP2R85.MB1A
SD218PU20C
SD218PU50C
Kit composition 1 female connector 10 pins wire crimp
Product weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 5.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 475.0 g
Contractual warranty
Warranty 18 months