Schneider-Electric
 
VW3L5C05N05 picture- web-product-data-sheet
VW3L5C05N05
connector for assembly of cables - 1 female connector 2 pins wire crimp
Schneider Electric
Characteristics
Main
Product or component type Connector for assembly of cables
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination For stepper motor drive
Sale per indivisible quantity 5
Complementary
Range compatibility Lexium SD2
Product compatibility SD218PU50C
SD215DU50C
SD218AU50C
Kit composition 1 female connector 2 pins wire crimp
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 4 cm
Package 1 Length 7 cm
Package 1 Weight 2 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 2 cm
Package 2 Width 4 cm
Package 2 Length 7 cm
Package 2 Weight 8 g
Unit Type of Package 3 S01
Number of Units in Package 3 250
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 606 g
Contractual warranty
Warranty 18 months