Schneider-Electric
VW3L5C08N05 picture- web-product-data-sheet
VW3L5C08N05
connector for assembly of cables - connector 12 pins wire crimp
Schneider Electric
TODAY
NOV 01, 2024
 
End of Commercialization
MAR 31, 2023
End of Standard Services
MAR 31, 2028
Main
Product or component type Connector for assembly of cables
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination For Lexium integrated drive
Sale per indivisible quantity 5
Complementary
Range compatibility Lexium integrated drive ILT
Product compatibility ILT2V361MN0A
ILP2R361MN1A
Kit composition Connector 12 pins wire crimp
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 4.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 2.000 cm
Package 2 Width 4.000 cm
Package 2 Length 6.000 cm
Package 2 Weight 8.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 250
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 570.000 g
Contractual warranty
Warranty 18 months