This Application will be decommissioned as of January 7th 2025

VW3M2306 |
Schneider-Electric
 
VW3M2306 picture- web-product-data-sheet
VW3M2306
cask cover - motor kit IP67 for BSH070
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part type Kit
Accessory / separate part category Separate part
Product or component type Cover
Range compatibility Lexium 32
Complementary
Product compatibility BSH servo motor (flange size: 70 mm) , hardware version RS01
Accessory / separate part destination For conformity IP67
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Contractual warranty
Warranty 18 months