Schneider-Electric
 
VW3M2501 picture- web-product-data-sheet
VW3M2501
name plate - for servo drive - 38.5 x 13 cm
Schneider Electric
Characteristics
Main
Accessory / separate part category Marking accessory
Accessory / separate part type Name plate
Product or component type Plate
Range compatibility Lexium 28
Lexium 32
Accessory / separate part destination Servo drive
Sale per indivisible quantity 50
Complementary
Size 38.5 x 13 cm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 4.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 31 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 2.2 cm
Package 2 Width 7 cm
Package 2 Length 10 cm
Package 2 Weight 42 g
Unit Type of Package 3 S01
Number of Units in Package 3 36
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.737 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months