Schneider-Electric
 
VW3M3101 picture- web-product-data-sheet
VW3M3101
splitter block for encoder signals - RS422 interface
Telemecanique
Characteristics
Main
Accessory / separate part type Splitter block
Accessory / separate part category Connection accessory
Accessory / separate part destination RS422 interface
Product specific application For distributing signals to five Lexium 05 servo drives
Additional information Includes a 24 V DC/5 V power supply for external encoder
Complementary
Range compatibility Lexium 05
Net weight 0.7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 23.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 250.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months