Schneider-Electric
 
VW3M3102 picture- web-product-data-sheet
VW3M3102
RS422 converter for adapting 24 V control signals to RS422 standard
Telemecanique
Characteristics
Main
Accessory / separate part type Converter
Accessory / separate part category Connection accessory
Accessory / separate part destination RS422 interface
Product specific application For adapting 24 V control signals to RS422 standard
Complementary
Range compatibility Lexium 05
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 17.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 256.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 4.324 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months