Schneider-Electric
 
VW3M3301 picture- web-product-data-sheet
VW3M3301
DeviceNet card, spring connection, 125/250/500 kbps
Schneider Electric
Characteristics
Main
Range compatibility Lexium 32
Accessory / separate part category Communication accessories
Accessory / separate part type Card
Product or component type Communication module
Product compatibility Lexium 32M
Accessory / separate part destination Servo drive
Complementary
Transmission rate 125 kbps 500 m
500 kbps 100 m
250 kbps
Number of addresses 1…62
Web services Inputs : polled, change of state, cyclic
Standard assemblies
Extended assemblies
Outputs : polled
Motion assemblies
Communication monitoring
CIP motion profile
Auto device replacement
Communication port protocol DeviceNet
Electrical connection 1 connector spring connector 5 pin(s)
Local signalling 1 LED (green/red) for MS (Module Status)
1 graphic display terminal for control mode received, reference received
1 LED for NS (Network Status)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 6.2 cm
Package 1 Length 9.0 cm
Package 1 Weight 57.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.593 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months