Schneider-Electric
 
VW3M3805R030 picture- web-product-data-sheet
VW3M3805R030
CANopen preassembled cable, for CANopen bus, 3m, 1 x RJ45, 1 female SUB D 9
Schneider Electric
Characteristics
Main
Range of product CANopen
Range compatibility Modicon M238
Lexium 28
Modicon M258
Modicon LMC058
Bus type CANopen
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable
Product or component type CANopen preassembled cable
Accessory / separate part destination CANopen bus
Complementary
Cable length 3 m
Electrical connection 2 connectors
Connector type 1 RJ45
1 female SUB-D 9 with integrated line terminator
Net weight 0.128 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 17.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 131.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.290 kg
Unit Type of Package 3 P06
Number of Units in Package 3 400
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 65.404 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months