Schneider-Electric
 
VW3M5301R250 picture- web-product-data-sheet
VW3M5301R250
cable for creating power cord sets, 4 x 1.5 mm² + 2 x 1 mm², 25 m
Telemecanique
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Accessory / separate part type Power cable
Product or component type Cable
Device application For creating power cordsets
Accessory / separate part destination From servo motor to servo drive
Cable composition 4 x 1.5 mm² + 2 x 1 mm²
Complementary
Range compatibility Lexium 05
Lexium 15
Lexium 32
Cable length 25 m
Product weight 5.55 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 40.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 5.55 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months