Schneider-Electric
 
VW3M8100R50 picture- web-product-data-sheet
VW3M8100R50
Encoder cable, Lexium 32, SinCos Hiperface 3 x (2 x 0.14 mm²) + (2 x 0.34 mm²), 5 m
Schneider Electric
Characteristics
Main
Range of product Lexium 32
Accessory / separate part category Connection accessory
Accessory / separate part type Encoder cable
Product or component type Encoder cable
Accessory / separate part destination From servo motor to servo drive
Cable composition 3 x (2 x 0.14 mm²) + (2 x 0.34 mm²)
Complementary
Electrical connection 1 connector ytech 12 pin(s)
1 connector RJ45 10 pin(s)
Range compatibility Lexium 32
Cable length 5 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 30 cm
Package 1 Length 43 cm
Package 1 Weight 345.5 g
Offer Sustainability
EU RoHS Directive Under investigation