Schneider-Electric
 
VW3M8201R05 picture- web-product-data-sheet
VW3M8201R05
preassembled cord set for RS422 control - for LXM05 - 0.5 m
Telemecanique
Characteristics
Main
Accessory / separate part designation Preassembled cordset for RS422 control
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Product compatibility LXM05
Accessory / separate part destination Between Lexium 05 servo drive (CN5 input) and incremental encoder
Between Lexium 05 servo drive (CN5 input) and external control
Cable length 0.5 m
Complementary
Electrical connection Free end
1 connector Molex, 10 ways for Lexium 05 side (CN5)
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 20.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 150.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months