Schneider-Electric
VW3M8207R30 picture- web-product-data-sheet
VW3M8207R30
pulse/direction control cable - for LXM05 - 3 m
Telemecanique
TODAY
NOV 22, 2024
End of Commercialization
NOV 10, 2023
Main
Accessory / separate part designation Pulse/direction control cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Product compatibility LXM05...
Accessory / separate part destination Between Lexium 05 servo drive and Siemens S7 FM 353
Cable length 3 m
Complementary
Range compatibility Lexium 05
Electrical connection 1 connector Molex, 10 ways for Lexium 05 side (CN5)
1 connector SUB-D 9 for Siemens S7 FM 353 side
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 40.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 900.0 g
Contractual warranty
Warranty 18 months