Schneider-Electric
 
VW3M8209R15 picture- web-product-data-sheet
VW3M8209R15
preassembled cord set for RS422 interface - for LXM05 - 1.5 m
Telemecanique
Characteristics
Main
Accessory / separate part designation Preassembled cordset for RS422 interface
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Product compatibility VW3M3101
LXM05...
VW3M3102
Accessory / separate part destination Between Lexium 05 (CN5) servo drive and splitter block
Cable length 1.5 m
Complementary
Electrical connection 1 connector Molex, 10 ways for Lexium 05 side (CN5)
1 connector SUB-D 15 for splitter block side
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 16.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 122.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 3.692 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months