Schneider-Electric
 
VW3M8209R30 picture- web-product-data-sheet
VW3M8209R30
preassembled cord set for RS422 interface - for LXM05 - 3 m
Telemecanique
Characteristics
Main
Accessory / separate part designation Preassembled cordset for RS422 interface
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Product compatibility VW3M3101
VW3M3102
LXM05...
Accessory / separate part destination Between converter VW3M3102 and Lexium 05 servo drive (CN5 input)
Cable length 3 m
Complementary
Electrical connection 1 connector Molex, 10 ways for Lexium 05 side (CN5)
1 connector SUB-D 15 for splitter block side
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 20.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 500.0 g
Contractual warranty
Warranty 18 months