Schneider-Electric
VW3M8209R50 picture- web-product-data-sheet
VW3M8209R50
preassembled cord set for RS422 interface - for LXM05 - 5 m
Telemecanique
TODAY
NOV 07, 2024
 
 
 
End of Commercialization
DEC 31, 2020
End of Standard Services
JAN 18, 2021
Main
Accessory / separate part designation Preassembled cordset for RS422 interface
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Product compatibility LXM05...
VW3M3102
VW3M3101
Accessory / separate part destination Between converter VW3M3102 and Lexium 05 servo drive (CN5 input)
Cable length 5 m
Complementary
Electrical connection 1 connector Molex, 10 ways for Lexium 05 side (CN5)
1 connector SUB-D 15 for splitter block side
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 20 cm
Package 1 Length 15 cm
Package 1 Weight 700 g
Contractual warranty
Warranty 18 months