Schneider-Electric
 
VW3M8210R50 picture- web-product-data-sheet
VW3M8210R50
cable for pulse/direction signal - for LXM05 - 5 m
Telemecanique
Characteristics
Main
Accessory / separate part designation Cable for pulse/direction signal
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Product compatibility VW3M3102
SD328
VW3M3101
LXM05...
Accessory / separate part destination Between VW3M3101 and Lexium 05 servo drive (CN1 input)
Between PLC and VW3M3102
Cable length 5 m
Complementary
Electrical connection 1 connector SUB-D 15 for converter side
Free end for PLC side
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 20.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 1.5 kg
Contractual warranty
Warranty 18 months