Schneider-Electric
 
VW3M8212 picture- web-product-data-sheet
VW3M8212
female Molex connector - 10-way - for CN5 - set of 5
Telemecanique
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Product or component type Connector
Connector type 10-way female Molex
Range compatibility Lexium 05
Product compatibility LXM05
Accessory / separate part destination Servo drive
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 15.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 18.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.125 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months