Schneider-Electric
 
VW3M8704 picture- web-product-data-sheet
VW3M8704
pack of 25 memory cards - for servo drive
Schneider Electric
Characteristics
Main
Accessory / separate part category Extension accessory
Accessory / separate part type Memory card
Product or component type Memory card
Range compatibility Lexium 32
Lexium 32i
Accessory / separate part destination Servo drive
Sale per indivisible quantity 25
Complementary
Net weight 0.119 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.100 cm
Package 1 Width 6.500 cm
Package 1 Length 9.100 cm
Package 1 Weight 118.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months