Schneider-Electric
 
VW3P07306R10 picture- web-product-data-sheet
VW3P07306R10
cable for Profibus DP gateway, Altistart 48, 2 male connectors RJ45, 1m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Cable for Profibus DP gateway
Product compatibility LA9P307
Accessory / separate part destination Profibus DP gateway
Range compatibility Altivar
Altistart
Cable length 1 m
Electrical connection 2 male connectors RJ45
Complementary
Product weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 15 cm
Package 1 Length 17 cm
Package 1 Weight 58 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.601 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months