Schneider-Electric
 
VW3S5101R150 picture- web-product-data-sheet
VW3S5101R150
power cable 4x1.5mm², Lexium SD3, between stepper drive SD3 and 3 phases motor, shielded, 15m
Schneider Electric
Characteristics
Main
Accessory / separate part designation Power cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Between stepper drive SD3 and 3-phase stepper motor
Range compatibility Lexium SD3
Type of cable Shielded cable
Cable length 15 m
Complementary
Cable composition 4 x 1.5 mm²
Electrical connection 1 connector 6-pole circular (motor end)
Cable end open (SD3)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 30.0 cm
Package 1 Length 31.0 cm
Package 1 Weight 2.626 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.756 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months