Schneider-Electric
 
VW3S8204R15 picture- web-product-data-sheet
VW3S8204R15
connecting cable, Lexium SD3, for pulse or direction signal, 5V, 1.5m, for TSX CFY
Schneider Electric
Characteristics
Main
Accessory / separate part designation Cable for pulse/direction signal
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Between stepper drive SD326 and Premium motion control modules TSX CFY
Range compatibility Lexium SD3
Cable length 1.5 m
Complementary
Product compatibility SD326
[Uc] control circuit voltage 5 V
Electrical connection 1 connector 24-pole Molex (SD326)
1 connector SUB-D 15 (TSX CFY)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 30.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 600.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months