Schneider-Electric
 
VY1F32AB1001 picture- web-product-data-sheet
VY1F32AB1001
removable motor power terminal block
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part type Connection terminal block
Accessory / separate part category Replacement part
Complementary
Range compatibility Altivar 32
Altivar Machine ATV320
Product compatibility Variable speed drive ATV32 at 0.18 kW, 200...240 V, single phase
Variable speed drive ATV32 at 0.37 kW, 200...240 V, single phase
Variable speed drive ATV32 at 0.55 kW, 200...240 V, single phase
Variable speed drive ATV32 at 0.75 kW, 200...240 V, single phase
Variable speed drive ATV32 at 1.1 kW, 200...240 V, single phase
Variable speed drive ATV32 at 1.5 kW, 200...240 V, single phase
Variable speed drive ATV32 at 2.2 kW, 200...240 V, single phase
Variable speed drive ATV32 at 0.37 kW, 380...500 V, three phase
Variable speed drive ATV32 at 0.55 kW, 380...500 V, three phase
Variable speed drive ATV32 at 0.75 kW, 380...500 V, three phase
Variable speed drive ATV32 at 1.1 kW, 380...500 V, three phase
Variable speed drive ATV32 at 1.5 kW, 380...500 V, three phase
Variable speed drive ATV32 at 2.2 kW, 380...500 V, three phase
Variable speed drive ATV32 at 3 kW, 380...500 V, three phase
Variable speed drive ATV32 at 4 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 0.18 kW, 200...240 V, single phase
Variable speed drive ATV320...B at 0.37 kW, 200...240 V, single phase
Variable speed drive ATV320...B at 0.55 kW, 200...240 V, single phase
Variable speed drive ATV320...B at 0.75 kW, 200...240 V, single phase
Variable speed drive ATV320...B at 1.1 kW, 200...240 V, single phase
Variable speed drive ATV320...B at 1.5 kW, 200...240 V, single phase
Variable speed drive ATV320...B at 2.2 kW, 200...240 V, single phase
Variable speed drive ATV320...B at 0.37 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 0.55 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 0.75 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 1.1 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 1.5 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 2.2 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 3 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 4 kW, 380...500 V, three phase
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.300 cm
Package 1 Width 17.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 282.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 60
Package 2 Height 75.000 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 26.920 kg