Schneider-Electric
 
VZ3V1206 picture- web-product-data-sheet
VZ3V1206
Wear part, fan kit for variable speed drive, Altivar 61, Altivar 71, Altivar Process 600, Altivar Process 900
Telemecanique
Characteristics
Main
Range compatibility Altivar 61/71
Altivar Process 600/900
Accessory / separate part type Fan kit
Accessory / separate part category Cooling accessory
Product or component type Fan
Product weight 0.93 kg
Complementary
Kit composition Fan
Mounting bracket
Instruction sheet
Product compatibility Variable speed drive ATV61
Variable speed drive ATV71
Variable speed drive ATV212
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.200 cm
Package 1 Width 29.000 cm
Package 1 Length 29.600 cm
Package 1 Weight 934.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 15
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 27.160 kg