Schneider-Electric
 
VZ3V1211 picture- web-product-data-sheet
VZ3V1211
Wear part, fan kit for variable speed drive, Altivar 61, Altivar 71, Altivar 212
Telemecanique
Characteristics
Main
Range compatibility Altivar 61/71
Altivar 212
Accessory / separate part type Fan kit
Accessory / separate part category Cooling accessory
Product or component type Fan
Product weight 0.69 kg
Complementary
Kit composition Fan
Mounting bracket
Instruction sheet
Product compatibility Variable speed drive ATV61
Variable speed drive ATV71
Variable speed drive ATV212
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.200 cm
Package 1 Width 29.200 cm
Package 1 Length 29.600 cm
Package 1 Weight 688.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 15
Package 2 Height 75.000 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 23.545 kg