Schneider-Electric
 
VZ3V3102 picture- web-product-data-sheet
VZ3V3102
Wear part, fan kit for variable speed drive, Altivar 212, Altivar 312, 2.2 to 5.5 kW, 1 and 3 phase
Telemecanique
Characteristics
Main
Range compatibility Altivar 212
Altivar 312
Accessory / separate part type Fan kit
Accessory / separate part category Cooling accessory
Product or component type Fan
Product weight 0.24 kg
Complementary
Kit composition Fan
Mounting bracket
Instruction sheet
Product compatibility Variable speed drive ATV312 2.2 kW 200...240 V single phase
Variable speed drive ATV312 3…4 kW 200...240 V three phase
Variable speed drive ATV312 2.2…4 kW 380...500 V three phase
Variable speed drive ATV312 2.2…4 kW 525...600 V three phase
Variable speed drive ATV212 3…4 kW 200...240 V three phase
Variable speed drive ATV212 3…5.5 kW 380...480 V three phase
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 16.8 cm
Package 1 Length 23.2 cm
Package 1 Weight 235.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.157 kg
Contractual warranty
Warranty 18 months