Schneider-Electric
 
VZ3V3103 picture- web-product-data-sheet
VZ3V3103
Wear part, fan kit for variable speed drive, Altivar 212, Altivar 312, from 5.5 to 11kW, three phase
Telemecanique
Characteristics
Main
Range compatibility Altivar 212
Altivar 312
Accessory / separate part type Fan kit
Accessory / separate part category Cooling accessory
Product or component type Fan
Product weight 0.29 kg
Complementary
Kit composition Fan
Mounting bracket
Instruction sheet
Product compatibility Variable speed drive ATV312 5.5…7.5 kW 200...240 V three phase
Variable speed drive ATV312 5.5…7.5 kW 380...500 V three phase
Variable speed drive ATV312 5.5…7.5 kW 525...600 V three phase
Variable speed drive ATV212 5.5…7.5 kW 200...240 V three phase
Variable speed drive ATV212 7.5…11 kW 380...480 V three phase
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 7.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 290.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.517 kg
Contractual warranty
Warranty 18 months