This Application will be decommissioned as of January 7th 2025

VZ3V3104 |
Schneider-Electric
 
VZ3V3104 picture- web-product-data-sheet
VZ3V3104
Wear part, fan kit for variable speed drive, Altivar 212, Altivar 312, from 11 to 22kW, three phase
Telemecanique
Characteristics
Main
Range compatibility Altivar 212
Altivar 312
Accessory / separate part type Fan kit
Accessory / separate part category Cooling accessory
Product or component type Fan
Net weight 0.38 kg
Complementary
Kit composition Fan
Mounting bracket
Instruction sheet
Product compatibility Variable speed drive ATV312 11…15 kW 200...240 V three phase
Variable speed drive ATV312 11…15 kW 380...500 V three phase
Variable speed drive ATV312 11…15 kW 525...600 V three phase
Variable speed drive ATV212 11…15 kW 200...240 V three phase
Variable speed drive ATV212 15…22 kW 380...480 V three phase
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 17.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 385.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.200 kg
Contractual warranty
Warranty 18 months