|
|
|
WB1KB122
coil WB1 - 240 V 50...400 Hz, 220...250 V
|
|
|
|
|
End of Commercialization FEB 09, 2022
|
|
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Contactor coil
|
Range compatibility
|
TeSys TeSys B LC1B contactor
TeSys TeSys B CR1B contactor
|
Control circuit type
|
DC
AC
|
Coil type
|
Low consumption
|
[Uc] control circuit voltage
|
240 V AC 50...400 Hz
220...250 V DC
|
Complementary
Control circuit voltage limits
|
137...151 V
|
Average resistance
|
49.7 Ohm at 20 °C
|
Inrush power in VA
|
1100…1300 VA 3P
1300…1600 VA 4P
450…620 VA 1P
720…1000 VA 2P
|
Inrush power in W
|
1100…1400 W for 4P
380…520 W for 1P
600…800 W for 2P
900…1100 W for 3P
|
Hold-in power consumption in VA
|
0.15…0.2 VA 50...400 Hz 1P
0.35…0.5 VA 50...400 Hz 2P
0.7…1 VA 50...400 Hz 3P
1.2…1.6 VA 50...400 Hz 4P
|
Hold-in power consumption in W
|
0.15…0.2 W for 1P
0.35…0.5 W for 2P
0.7…1 W for 3P
1.2…1.6 W for 4P
|
Operating time
|
25 ms sealed
|
Mechanical durability
|
1200000 cycles
|
Maximum operating rate
|
120 cyc/mn 55 °C
|
Net weight
|
1.12 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|