Schneider-Electric
 
WB1KB136 picture- web-product-data-sheet
WB1KB136
coil WB1-K - 220...240 V DC
Important message Important message: 
This product is no longer commercialized by Schneider Electric. As per 14 January 2022, the commercialization is managed by Lenoir Elec. Please follow the link https://www.lenoir-elec.com/ for more details.
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Range compatibility TeSys TeSys B CR1B contactor
Control circuit type AC
Coil type Low consumption
[Uc] control circuit voltage 220...380 V AC 50...400 Hz
Complementary
Control circuit voltage limits 167...189 V at 50...400 Hz
Average resistance 77.2 Ohm at 20 °C
Inrush power in VA 450…620 VA 1P
Inrush power in W 380…520 W for 1P
Hold-in power consumption in VA 0.15…0.2 VA 50...400 Hz 1P
Hold-in power consumption in W 0.15…0.2 W for 1P
Operating time 25 ms sealed
Mechanical durability 1200000 cycles
Maximum operating rate 120 cyc/mn 55 °C
Net weight 1.12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 6.5 cm
Package 1 Length 16.5 cm
Package 1 Weight 1.195 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months