Schneider-Electric
 
WDE000506 picture- web-product-data-sheet
WDE000506
Cedar Plus - rocker with marking label - white
Schneider Electric
Characteristics
Main
Range name Cedar Plus
Function Rocker with marking label
Switch additional information Description label
Cover plate color White
Complementary
Material of visible parts PA6 FR850
Surface finish Glossy
Height 49 mm
Width 59 mm
Depth 19 mm
Net weight 0.013 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.9 cm
Package 1 Width 5.9 cm
Package 1 Length 4.9 cm
Package 1 Weight 13 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 9.3 cm
Package 2 Width 18.5 cm
Package 2 Length 27 cm
Package 2 Weight 260 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.56 kg
Offer Sustainability
SCIP Number 7d70793a-5694-4e24-93af-58dc4de6d108
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months