Schneider-Electric
 
WDE000510 picture- web-product-data-sheet
WDE000510
Cedar Plus - 1pole switch - 16AX, white
Schneider Electric
Characteristics
Main
Range name Cedar Plus
Product or component type Switch
Function 1-pole
Delivery form Complete product
Pilot light Without pilot lamp
Cover plate color White
Complementary
Installation Surface
Power range 3680 W
Rated current 16 AX at 250 V AC
Kind of terminals Lift terminals
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Rigid
Flexible
Wire stripping length 11 mm
Material of visible parts PA6 FR850
Surface finish Glossy
Height 79 mm
Width 66 mm
Depth 48 mm
Net weight 0.095 kg
Environment
Product certifications KEMA
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 7.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 98.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 19.000 cm
Package 2 Length 27.000 cm
Package 2 Weight 1.084 kg
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.924 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7d70793a-5694-4e24-93af-58dc4de6d108
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free No
Take-back No
Contractual warranty
Warranty 18 months