Schneider-Electric
WDE000544 picture- web-product-data-sheet
WDE000544
Cedar Plus - single socket outlet sideE - 16A, shutters, transparent lid, white
Schneider Electric
Main
Product or component type Socket-outlet
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 7.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 104.200 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.000 cm
Package 2 Weight 1.143 kg
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 7.329 kg
Offer Sustainability
EU RoHS Directive Under investigation