Schneider-Electric
WDE001010 picture- web-product-data-sheet
WDE001010
PRIMA - 1pole switch - 10AX, white
Schneider Electric
Main
Range name Prima
Product or component type Switch
Delivery form Complete product
Function 1-pole
Cover plate color White
Kind of terminals Lift terminals
Complementary
Installation Surface
Rated current 10 AX at 250 V AC
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Rigid
Flexible
Wire stripping length 11 mm
Material of visible parts PA6 FR850
Surface finish Glossy
Height 61 mm
Width 61 mm
Depth 35 mm
Net weight 0.058 kg
Environment
Product certifications CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 6.500 cm
Package 1 Length 6.500 cm
Package 1 Weight 58.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.000 cm
Package 2 Length 19.000 cm
Package 2 Weight 674.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 100
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 7.620 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months