Schneider-Electric
WDE001021 picture- web-product-data-sheet
WDE001021
PRIMA - 2pole switch - 10AX, locator light, white
Schneider Electric
Main
Range name Prima
Product or component type Switch with pilot lamp
Delivery form Complete product
Function 2-pole
Cover plate color White
Kind of terminals Lift terminals
Complementary
Installation Surface
Pilot light Locator lamp
Rated current 10 AX at 250 V AC
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 11 mm
Material of visible parts PA6 FR850
Surface finish Glossy
Height 61 mm
Width 61 mm
Depth 35 mm
Net weight 0.063 kg
Environment
Product certifications CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 19.0 cm
Package 1 Length 17.5 cm
Package 1 Weight 75.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months