Schneider-Electric
WDE001113 picture- web-product-data-sheet
WDE001113
PRIMA - 1pole pushbutton - 10A, light symbol, beige
Schneider Electric
TODAY
NOV 28, 2024
End of Commercialization
JUN 30, 2023
Main
Range name Prima
Product or component type Push-button
Delivery form Complete product
Function 1-pole push-button
Cover plate color Beige
Marking Light symbol
Kind of terminals Lift terminals
Complementary
Installation Surface
Rated current 10 A at 250 V AC
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Rigid
Flexible
Wire stripping length 11 mm
Material of visible parts PA6 FR850
Surface finish Glossy
Height 61 mm
Width 61 mm
Depth 35 mm
Net weight 0.058 kg
Environment
Product certifications CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 6 cm
Package 1 Length 6 cm
Package 1 Weight 58 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 18 cm
Package 2 Length 19 cm
Package 2 Weight 674 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months