Schneider-Electric
WDE001121 picture- web-product-data-sheet
WDE001121
PRIMA - 2pole switch - 10AX, locator light, beige
Schneider Electric
TODAY
NOV 28, 2024
End of Commercialization
DEC 15, 2021
Main
Range name Prima
Product or component type Switch with pilot lamp
Delivery form Complete product
Function 2-pole
Cover plate color Beige
Kind of terminals Lift terminals
Complementary
Installation Surface
Pilot light Locator lamp
Rated current 10 AX at 250 V AC
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 11 mm
Material of visible parts PA6 FR850
Surface finish Glossy
Height 61 mm
Width 61 mm
Depth 35 mm
Net weight 0.063 kg
Environment
Product certifications CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 19 cm
Package 1 Length 17.5 cm
Package 1 Weight 75 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months