Schneider-Electric
 
WDE001148 picture- web-product-data-sheet
WDE001148
PRIMA - double socket-outlet with side earth - 16A, beige
Schneider Electric
Characteristics
Main
Range name Prima
Product or component type Socket-outlet
Outlet standard description Side earth
Delivery form Complete product
Cover plate color Beige
Kind of terminals Lift terminals
Complementary
Installation Surface
Socket number 2
Rated current 16 A at 250 V AC
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 11 mm
Material of visible parts PA6 FR850
Surface finish Glossy
Height 101 mm
Width 61 mm
Depth 43.5 mm
Net weight 0.104 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 104.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.500 cm
Package 2 Width 19.000 cm
Package 2 Length 24.000 cm
Package 2 Weight 1.163 kg
Unit Type of Package 3 S04
Number of Units in Package 3 100
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 12.280 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months