Schneider-Electric
WDE001171 picture- web-product-data-sheet
WDE001171
PRIMA - intermediate switch - 10AX, locator light, beige
Schneider Electric
Main
Range name Prima
Product or component type Switch with pilot lamp
Delivery form Complete product
Function Intermediate
Cover plate color Beige
Kind of terminals Lift terminals
Complementary
Installation Surface
Pilot light Locator lamp
Rated current 10 AX at 250 V AC
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 11 mm
Material of visible parts PA6 FR850
Surface finish Glossy
Height 61 mm
Width 61 mm
Depth 35 mm
Net weight 0.064 kg
Environment
Product certifications CE
IP degree of protection IP20
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months