Schneider-Electric
 
XA2EH021 picture- web-product-data-sheet
XA2EH021
Complete push button, Easy Harmony XA2, plastic, flush, black, 22mm, push push, unmarked, 1NO
Schneider Electric
Characteristics
Main
Range of product Easy Harmony XA2
Product or component type Complete push-button
Device short name XA2
Bezel material Plastic
Fixing collar material Plastic
Complementary
Mounting diameter 22.5 mm
Sale per indivisible quantity 1
Protective treatment TC
Operating position Any position
Fixing center >= 30 x 40 mm (panel) - thickness: 1…5 mm
Fixing mode Fixing nut: 2…2.4 N.m
Shape of signaling unit head Round
Type of operator Push-push
Operator profile Black flush
Contacts type and composition 1 NO
Contact operation Slow-break
Mechanical durability 1000000 cycles
Connections - terminals Screw clamp terminal, <= 2 x 1.5 mm²
Screw clamp terminal, <= 1 x 2.5 mm²
Screw clamp terminal, >= 1 x 0.5 mm²
Faston terminals, connection size: 6.3 mm
Tightening torque 0.8 N.m
Short-circuit protection 10 A gL fuse conforming to IEC 60269-1
[Ith] conventional free air thermal current 10 A
[Ui] rated insulation voltage 600 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Electrical durability 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
Electrical reliability Λ < 10exp(-8) at 24 V
Width 30 mm
Height 42 mm
Depth 67.7 mm
Net weight 0.04 kg
Cap/operator or lens colour Black
Type of operator Push-push
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Overvoltage category Class I conforming to IEC 536
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK03 conforming to IEC 60529
Standards IEC 60947-1
GB 14048.1
GB 14048.5
IEC 60947-5-1
Product certifications CE
CCC
Vibration resistance 10 gn (f= 40…500 Hz) conforming to IEC 60068-2-6
Shock resistance 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 11.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 56.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.7 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1600
Package 3 Height 75.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 96.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov