|
|
|
XA2EJ21
Complete selector switch, Easy Harmony XA2, plastic, black, 22mm, long handle, 2 positions, stay put, 1NO
|
|
|
Main
Range of product
|
Easy Harmony XA2
|
Product or component type
|
Complete selector switch
|
Device short name
|
XA2
|
Bezel material
|
Plastic
|
Mounting diameter
|
22.5 mm
|
Complementary
Sale per indivisible quantity
|
1
|
Fixing center
|
>= 30 x 40 mm (panel) - thickness: 1…5 mm
|
Fixing mode
|
Fixing nut: 2…2.4 N.m
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Stay put
|
Operator profile
|
Black long handle
|
Operator position information
|
2 positions 90°
|
Contacts type and composition
|
1 NO
|
Contact operation
|
Slow-break
|
Mechanical durability
|
300000 cycles
|
Connections - terminals
|
, clamping capacity: <= 2 x 1.5 mm²
, clamping capacity: <= 1 x 2.5 mm²
, clamping capacity: >= 1 x 0.5 mm²
Faston terminals, connection size: 6.3 mm
|
Tightening torque
|
0.8 N.m
|
Short-circuit protection
|
10 A fuse type gL conforming to IEC 60269-1
|
[Ith] conventional free air thermal current
|
10 A (screw-clamp terminals)
|
[Ui] rated insulation voltage
|
600 V conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
[Ie] rated operational current
|
3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
|
Electrical durability
|
500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
|
Electrical reliability
|
Λ < 10exp(-8) at 24 V
|
Width
|
30 mm
|
Height
|
48.5 mm
|
Depth
|
68.2 mm
|
Net weight
|
0.041 kg
|
Type of operator
|
Stay put
|
Operator profile
|
Long handle
|
Head type
|
Standard
|
Cap/operator or lens colour
|
Black
|
Environment
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…55 °C
|
Overvoltage category
|
Class I conforming to IEC 536
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK06 conforming to IEC 60529
|
Standards
|
IEC 60947-5-1
GB 14048.5
IEC 60947-1
GB 14048.1
|
Product certifications
|
CE
CCC
|
Vibration resistance
|
10 gn (f= 40…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
120 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
5.0 cm
|
Package 1 Length
|
7.0 cm
|
Package 1 Weight
|
55.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.55 kg
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
2000
|
Package 3 Height
|
60.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
90.0 cm
|
Package 3 Weight
|
110.2 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|