Schneider-Electric
 
XA2EVMD1LC picture- web-product-data-sheet
XA2EVMD1LC
Monolithic pilot light, Easy Harmony XA2, plastic, white, 22mm, integral LED, screw clamp terminals, 220V DC
Schneider Electric
Characteristics
Main
Range of product Easy Harmony XA2
Product or component type Monolithic pilot light
Device short name XA2
Mounting diameter 22.5 mm
Shape of signaling unit head Round
Cap/operator or lens colour White
Light source LED
Bulb base Integral LED
[Us] rated supply voltage 220 V DC
Complementary
Terminals description ISO n°1 (X1-X2)PL
Device mounting Fixing hole 22.3 +0.4/0 conforming to IEC 60947-5-1
Fixing center >= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
Fixing mode Fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m)
Marking CCC
CE
[Us] rated supply voltage 220 V
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end conforming to IEC 60947-1
Tightening torque 0.8…1 N.m conforming to IEC 60947-1
Shape of screw head Cross compatible with Philips No 2 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
[Ui] rated insulation voltage 400 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Signalling type Steady
Supply voltage limits 0.8…1.2 V DC
Current consumption <= 20 mA
Service life 40000 h at rated voltage and 25 °C
Height 29 mm
Width 29 mm
Depth 53 mm
Net weight 0.02 kg
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category Class I conforming to IEC 536
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK05
Standards GB 14048.5
IEC 60947-5-1
GB 14048.1
IEC 60947-1
IEC 60529
IEC 50102
Product certifications CE
CCC
Vibration resistance 5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 2.9 cm
Package 1 Length 2.9 cm
Package 1 Weight 21.6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.8 cm
Package 2 Width 6.4 cm
Package 2 Length 15.8 cm
Package 2 Weight 300.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 160
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins