Schneider-Electric
 
XA2EW31M1 picture- web-product-data-sheet
XA2EW31M1
Complete illuminated push button, Easy Harmony XA2, plastic, flush, white, 22mm, spring return, 220V AC, 1NO
Schneider Electric
Characteristics
Main
Range of product Easy Harmony XA2
Product or component type Complete illuminated push-button
Device short name XA2
Bezel material Plastic
Mounting diameter 22.5 mm
Complementary
Sale per indivisible quantity 1
Protective treatment TC
Operating position Any position
Fixing center >= 30 x 40 mm (panel) - thickness: 1…5 mm
Fixing mode Fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)
Shape of signaling unit head Round
Type of operator Spring return
Operator profile White flush
Contacts type and composition 1 NO
Contact operation Slow-break
Mechanical durability 1500000 cycles
Connections - terminals Screw clamp terminals, clamping capacity: 2 x 1.5 mm²
Screw clamp terminals, clamping capacity: 1 x 2.5 mm²
Faston terminals, connection size: 6.3 mm
Screw clamp terminals, clamping capacity: 1 x 0.5 mm²
Tightening torque 0.8 N.m
Short-circuit protection 10 A gL fuse conforming to IEC 60269-1
[Ith] conventional free air thermal current 10 A
[Ui] rated insulation voltage 600 V conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
[Ie] rated operational current 0.27 A at 250 V, DC-13, Q600
3 A at 240 V, AC-15, A600
Electrical durability 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
Signalling type Steady
Light source LED
Bulb base BA 9s
[Us] rated supply voltage 220 V AC 50/60 Hz
Supply voltage limits 176…242 V AC
Current consumption < 20 mA
Service life 10000 h
Width 30 mm
Height 42 mm
Depth 79.5 mm
Net weight 0.064 kg
Cap/operator or lens colour White
Type of operator Spring return
[Us] rated supply voltage 220...230 V
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Overvoltage category Class I conforming to IEC 536
IP degree of protection IP65
IK degree of protection IK03 conforming to IEC 60529
Standards GB 14048.1
GB 14048.5
IEC 60947-5-1
IEC 60947-1
Product certifications CE
CCC
Vibration resistance 10 gn (f= 40…500 Hz) conforming to IEC 60068-2-6
Shock resistance 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 4.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 62.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 70
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.599 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1120
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 81.584 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov