Schneider-Electric
 
XA2EW34B1 picture- web-product-data-sheet
XA2EW34B1
Complete illuminated push button, Easy Harmony XA2, plastic, flush, red, 22mm, spring return, 24V AC DC, 1NO
Schneider Electric
Characteristics
Main
Range of product Easy Harmony XA2
Product or component type Complete illuminated push-button
Device short name XA2
Bezel material Plastic
Mounting diameter 22.5 mm
Complementary
Sale per indivisible quantity 1
Protective treatment TC
Operating position Any position
Fixing center >= 30 x 40 mm (panel) - thickness: 1…5 mm
Fixing mode Fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Red flush
Contacts type and composition 1 NO
Contact operation Slow-break
Mechanical durability 1500000 cycles
Connections - terminals Screw clamp terminals, clamping capacity: 2 x 1.5 mm²
Screw clamp terminals, clamping capacity: 1 x 2.5 mm²
Faston terminals, connection size: 6.3 mm
Screw clamp terminals, clamping capacity: 1 x 0.5 mm²
Tightening torque 0.8 N.m
Short-circuit protection 10 A gL fuse conforming to IEC 60269-1
[Ith] conventional free air thermal current 10 A
[Ui] rated insulation voltage 600 V conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
[Ie] rated operational current 0.27 A at 250 V, DC-13, Q600
3 A at 240 V, AC-15, A600
Electrical durability 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
Signalling type Steady
Light source LED
Bulb base BA 9s
[Us] rated supply voltage 24 V AC/DC 50/60 Hz
Supply voltage limits 19…26 V AC/DC
Current consumption < 20 mA
Service life 10000 h
Width 30 mm
Height 42 mm
Depth 74.5 mm
Net weight 0.056 kg
Cap/operator or lens colour Red
Type of operator Spring return
[Us] rated supply voltage 24 V
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Overvoltage category Class I conforming to IEC 536
IP degree of protection IP65
IK degree of protection IK03 conforming to IEC 60529
Standards GB 14048.1
IEC 60947-5-1
IEC 60947-1
GB 14048.5
Product certifications CCC
CE
Vibration resistance 10 gn (f= 40…500 Hz) conforming to IEC 60068-2-6
Shock resistance 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 11.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 60.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 40.000 cm
Package 2 Width 160.000 cm
Package 2 Length 110.000 cm
Package 2 Weight 600.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 70
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.655 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov